The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Under-center Draw Latch Medium Size, Stainless Steel, Natural
91-522-52
Under-center Draw Latch Medium Size, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
Secondary Catch
Mounting Style
Concealed Mount
Size Series
Medium Size, 500 Series
Class
91 - Under-Center Series Latches
Southco’s Under-Center Series Latches accommodate misalignment and provide robust, secure latching, even when the latch and keeper are not coplanar. Available in multiple sizes and concealed styles, these adjustable grip latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
5870
2025-12-09
info@biscoind.com
1.800.323.1232
Allegis Corporation
Minneapolis MN USA / ON CANADA
342
2025-12-05
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
190
2025-12-09
info@tchweb.com
1.416.299.0089
CASH COMPONENTES
Sao Paulo SP Brasil
73
2025-11-12
info@cash.com.br
55.11.3974.8312
Handy FIX
Warsaw Poland
58
2025-11-18
info@handy-fix.com.pl
0048221277890
HTF Inc
Frederick MD USA
28
2025-11-20
sales@htfinc.com
1.800.466.1940
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
25
2025-11-18
info@zinorm.de
+49 (0) 4102 677 12 0
Chengdu Chilli
Chengdu, Sichuan Province, China
25
2025-12-05
info@chilli.com.cn
86.028.85144919
Astra Industrial Innovations
Johannesburg Gauteng South Africa
22
2025-12-09
sales@astraindustrial.co.za
0027.11.918.6696
Marek Industrial, a.s.
Brno CZ
21
2025-12-02
info@marek.eu
+420 541 420 811
Parsons Aerocessories Limited
Stoney Creek ON CANADA
7
2025-11-27
sales@parsonsaero.com
1.905.664.6203
Appian Fasteners
Belfast Northern Ireland UK
5
2025-12-08
sales@appianfasteners.com
+44 (0) 2890 301 979
Hardware Specialty Co
Marlboro MA USA
2
2025-12-08
info@hardwarespecialty.com
1.508.481.8622
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-12-09
info@global-dtech.com
+34 91 661 20 79