The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Plate, Bright chromate
85-35-308-55
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Press-in
Receptacle Style
Press-In
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
4666
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
837
2024-11-13
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
690
2024-11-11
sales@htfinc.com
1.800.466.1940
Zygology Ltd
Oxford UK
549
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Allegis Corporation
Minneapolis MN USA / ON CANADA
454
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
AIS INDUSTRIAL COMPONENTS
HK
125
2024-11-07
czxia@hkais.com
86.0755.83747600
Clancey Company
Overland Park KS USA
100
2024-11-12
info@clancey.com
1.800.747.7405
Assembly Fasteners Inc.
Apopka FL USA
99
2024-11-11
sales@tropicfast.com
1-800-488-4777
Parsons Aerocessories Limited
Stoney Creek ON CANADA
71
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Shanghai Cico Industrial Co. Ltd
Shanghai China
60
2024-11-05
info@sh-cico.com
86-021-54900086
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
58
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Nappco Fastener Company
San Antonio, TX USA
50
2024-11-01
southcos@nappco.com
1.800.580.2521
All-West Components & Fasteners
AUBURN WA USA
44
2024-11-08
southco@all-west.com
1.206.762.1875
Dean Lewis Associates
Hayward CA
31
2024-11-13
sales@deanlewisassociates.com
510-785-9650
Marek Industrial, a.s.
Brno CZ
5
2024-11-06
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3
2024-11-14
info@global-dtech.com
+34 91 661 20 79