The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Immersion Coating
85-35-295-15
DZUS® Lion Quarter-Turn Receptacle, Large Size, Steel Zinc Immersion Coating
Specifications
Material
Steel
Finish
Zinc Immersion Coating
Color/Appearance
Silver
Installation
Rivet / Screw
Receptacle Style
Rivet-on
Size Series
Large Size 85
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
25258
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
6710
2024-11-13
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
5328
2024-11-11
sales@htfinc.com
1.800.466.1940
Clancey Company
Overland Park KS USA
1400
2024-11-12
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
900
2024-11-06
info@marek.eu
+420 541 420 811
All-West Components & Fasteners
AUBURN WA USA
805
2024-11-08
southco@all-west.com
1.206.762.1875
Zygology Ltd
Oxford UK
751
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Hardware Specialty Co
Marlboro MA USA
292
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Parsons Aerocessories Limited
Stoney Creek ON CANADA
280
2024-10-28
sales@parsonsaero.com
1.905.664.6203
Handy FIX
Warsaw Poland
219
2024-10-21
info@handy-fix.com.pl
0048221277890
IntechBJ Engineering Co., Ltd
Beijing
80
2024-10-25
info@intechbj.com
86-010-83833828
Monroe Above Board Electronics
Garland TX USA
76
2024-11-07
abesales@askmonroe.com
1.800.453.1692
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
76
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
70
2024-11-13
sales@deanlewisassociates.com
510-785-9650
Nappco Fastener Company
San Antonio, TX USA
50
2024-11-01
southcos@nappco.com
1.800.580.2521
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
10
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
2
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637