The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-46-103-39
DZUS® Lion Quarter-Turn Accessory, Medium Size, Plastic Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
White
Size Series
Medium Size 82
Accessory Type
Wear Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
8355
2026-04-01
info@clancey.com
1.800.747.7405
M.W. Fasteners
Montreal QC Canada
7454
2026-04-01
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
1833
2026-03-28
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1424
2026-04-03
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
974
2026-03-12
sales@htfinc.com
1.800.466.1940
Monroe Above Board Electronics
Garland TX USA
264
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
235
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
226
2026-03-30
sales@aerospacesw.com
623.582.2779
AIS INDUSTRIAL COMPONENTS
HK
122
2026-04-02
czxia@hkais.com
86.0755.83747600
Zygology Ltd
Oxford UK
90
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
67
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
60
2026-03-16
info@handy-fix.com.pl
0048221277890
Hardware Specialty Co
Marlboro MA USA
57
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
Steeves Agencies Inc
Winnipeg MB CANADA
39
2026-03-25
sales@steeves.ca
204.474.1239
Marek Industrial, a.s.
Brno CZ
36
2026-03-31
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
30
2026-04-02
Sales@ecph.com
1.800.442.3274
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
4
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637