The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
82-35-315-55
DZUS® Lion Quarter-Turn Receptacle, Medium Size, Press-in, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Press-in
Receptacle Style
Self Clinching
Size Series
Medium Size 82
Type
Receptacle
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
14928
2026-03-12
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
5758
2026-03-28
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
3631
2026-04-03
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
3252
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Nappco Fastener Company
Houston, TX USA
590
2026-04-02
southcoh@nappco.com
1.800.580.2521
Clancey Company
Overland Park KS USA
500
2026-04-01
info@clancey.com
1.800.747.7405
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
274
2026-03-30
sales@aerospacesw.com
623.582.2779
Hardware Specialty Co
Marlboro MA USA
248
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
IntechBJ Engineering Co., Ltd
Beijing
200
2026-03-18
info@intechbj.com
86-010-83833828
Lantec Resources Inc
Manila Philippines
76
2026-03-06
charlie@lantecresources.com
632.8403.85.12
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
62
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
30
2026-04-02
czxia@hkais.com
86.0755.83747600
Monroe Above Board Electronics
Garland TX USA
23
2026-03-09
abesales@askmonroe.com
1.800.453.1692
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
18
2026-04-02
Sales@ecph.com
1.800.442.3274