The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Bail Cover, Medium Size, Plastic, Black
82-2-B-000
DZUS® Lion Quarter-Turn Bail Cover, Medium Size, Plastic, Black
Specifications
Size Series
Medium Size 82
Accessory Type
Bail Cover
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
5000
2025-11-14
salesmidwest@allegiscorp.com
1-866-378-7550
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
484
2025-12-09
info@global-dtech.com
+34 91 661 20 79
Bisco Industries
Glendale Heights IL USA
115
2025-12-09
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
10
2025-11-18
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
9
2025-12-09
info@zinorm.de
+49 (0) 4102 677 12 0
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2025-12-05
info@chilli.com.cn
86.028.85144919
Marek Industrial, a.s.
Brno CZ
1
2025-12-02
info@marek.eu
+420 541 420 811