The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
82-19-300-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Phillips, Flush, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Phillips Recess
Size Series
Medium Size 82
Stud Length (L)
11.30
Length
11.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AIS INDUSTRIAL COMPONENTS
HK
1160
2025-12-04
czxia@hkais.com
86.0755.83747600
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
1046
2025-12-08
sales@aerospacesw.com
623.582.2779
HTF Inc
Frederick MD USA
1000
2025-11-20
sales@htfinc.com
1.800.466.1940
Appian Fasteners
Belfast Northern Ireland UK
950
2025-12-10
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
642
2025-12-10
info@biscoind.com
1.800.323.1232
Nappco Fastener Company
Houston, TX USA
514
2025-12-02
southcoh@nappco.com
1.800.580.2521
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
183
2025-12-11
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
92
2025-12-02
info@marek.eu
+420 541 420 811
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
80
2025-12-10
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
75
2025-11-18
info@handy-fix.com.pl
0048221277890
Dean Lewis Associates
Hayward CA
64
2025-12-04
sales@deanlewisassociates.com
510-785-9650
Praestmark A/S
Vedbaek / Denmark
7
2025-12-02
Sales@praestmark.dk
0045 38884400
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2025-12-09
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
3
2025-12-01
mw@mwfasteners.com
1.514.955.7781
Chengdu Chilli
Chengdu, Sichuan Province, China
2
2025-12-05
info@chilli.com.cn
86.028.85144919