The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
82-12-260-16
DZUS® Lion Quarter-Turn Stud, Medium Size, Wing, Steel Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Head Style
Wing
Size Series
Medium Size 82
Stud Length (L)
10.30
Length
10.30
Type
Stud
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
3069
2024-11-14
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
1129
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
AIS INDUSTRIAL COMPONENTS
HK
725
2024-11-07
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
542
2024-11-14
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
159
2024-10-25
Sales@praestmark.dk
0045 38884400
Marek Industrial, a.s.
Brno CZ
80
2024-11-06
info@marek.eu
+420 541 420 811
Steeves Agencies Inc
Winnipeg MB Canada
48
2024-10-30
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
24
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3
2024-11-14
Sales@ecph.com
1.800.442.3274