The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
81-46-101-39
DZUS® Lion Quarter-Turn Accessory, Small Size, Plastic Natural
Specifications
Material
Plastic
Finish
Natural
Color/Appearance
White
Size Series
Small Size 81
Accessory Type
Cup Washer
Type
Accessory
Class
81/82/85 - DZUS® Lion Quarter-Turn Fasteners
The simplicity of a quarter turn is all it takes to secure panels quickly and easily with these versatile little fasteners. Numerous head styles, stud lengths, receptacle styles, and accessories, provide flexibility for accommodating many specific mounting requirements.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
HTF Inc
Frederick MD USA
5774
2026-03-12
sales@htfinc.com
1.800.466.1940
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
1558
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Hardware Specialty Co
Marlboro MA USA
1130
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
DB Roberts Co.
Wilmington MA USA
1129
2026-03-28
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
682
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
595
2026-04-03
info@biscoind.com
1.800.323.1232
Praestmark A/S
Vedbaek / Denmark
45
2026-03-16
Sales@praestmark.dk
0045 38884400
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
43
2026-04-01
INFO@EVAN.COM.CN
86-21-68221637
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
38
2026-04-02
Sales@ecph.com
1.800.442.3274
AIS INDUSTRIAL COMPONENTS
HK
30
2026-04-02
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
19
2026-03-31
info@marek.eu
+420 541 420 811