The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Cam Latch, Medium Size
69-10-401-11
Cam Latch, Medium Size
Specifications
Material
Plastic
Color/Appearance
Black
Pawl Style
Normal
Access Restriction
No Restriction
Sealed
No
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.35
Grip - Minimum (mm)
3.20
Grip - Maximum (mm)
20.60
Grip - Minimum (Cam Reversed) (mm)
15.90
Grip - Maximum (Cam Reversed) (mm)
33.30
Compliance Specification
UL FTTA2 / FTTA8 Type 1
Class
69 - Arrowhead Pawl Indicator Design Cam Latches
Choosing this simple knob actuator design for the outside of your enclosure provides lots of performance enhancements beneath it – adjustable knob height, wide-ranging grip adjustment, and positive click stops to indicate full engagement. Same model can be used for right-hand or left-hand operation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
500
2024-11-14
info@biscoind.com
1.800.323.1232
HI-TECH FASTENERS
FREDERICK MD USA
101
2024-11-14
sales@htfinc.com
1.800.466.1940
Marek Industrial, a.s.
Brno CZ
33
2024-11-06
info@marek.eu
+420 541 420 811
Allegis Corporation
Minneapolis MN USA / ON CANADA
27
2024-10-18
salesmidwest@allegiscorp.com
1-866-378-7550
Steeves Agencies Inc
Winnipeg MB Canada
10
2024-10-30
info@steeves.ca
1.204.474.1239
DB Roberts Co.
Wilmington MA USA
4
2024-11-14
sales@dbroberts.com
1.800.773.5388
Praestmark A/S
Vedbaek / Denmark
4
2024-10-25
Sales@praestmark.dk
0045 38884400