The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Concealed Pull, Large Size, Plastic Housing, Black, Aluminum Handle, Black
67-45
Concealed Pull, Large Size, Plastic Housing, Black, Aluminum Handle, Black
Specifications
Material
Aluminum Alloy, Plastic
Color/Appearance
Black
Thread or Hole Type
Thread Forming Screw
Installation
Screw Mount
Series
40 Series
Size Series
Large Size
Pull Finish
Black Powder Coated
Class
67 - Concealed Pulls
Southco’s 67 Concealed Pull series features a flush-mount design that eliminates catch points and improves industrial design for applications where styling and aesthetics are important. Handles store inside of housing when not in use, and when rotated or released, provide a convenient grip for opening doors or panels.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
430
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
284
2024-11-13
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
261
2024-11-11
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
124
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
45
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Monroe Above Board Electronics
San Jose CA USA
24
2024-11-07
abesales@askmonroe.com
1.800.453.1692
TCH Sales Incorporated
Toronto ON Canada
10
2024-11-11
info@tchweb.com
1.416.299.0089
HI-TECH FASTENERS
FREDERICK MD USA
7
2024-11-11
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
6
2024-11-11
Sales@ecph.com
1.800.442.3274
Handy FIX
Warsaw Poland
4
2024-10-21
info@handy-fix.com.pl
0048221277890
Steeves Agencies Inc
Winnipeg MB Canada
4
2024-10-30
info@steeves.ca
1.204.474.1239
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-10-25
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
2
2024-11-07
czxia@hkais.com
86.0755.83747600