The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
64-22-11
Push-to-Close Latch, Medium Size, Locking, 7.9mm (.31 in) Grip, Steel, Powder Coated, Black
Specifications
Material
Steel
Finish
Powder Coat
Color/Appearance
Black
Access Restriction
Key Locking
Installation
Bracket and Nut
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
6.40
Grip - Minimum (mm)
7.00
Grip - Maximum (mm)
7.90
Size Series
Medium Size
Latch Mechanism
Sliding Pawl
Class
64 - Paddle Latches
The basic look and function of this entire line is elegant in its simplicity. The flat paddle in a flush-mount cup provides simplicity of design; the enclosed slide mechanism provides simplicity of operation. Lift paddle to retract slide and open door. Push door to close, and spring-loaded slide slips back behind frame
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
290
2026-03-28
sales@dbroberts.com
1.800.773.5388
Clancey Company
Overland Park KS USA
201
2026-04-01
info@clancey.com
1.800.747.7405
Allegis Corporation
Minneapolis MN USA / ON CANADA
27
2026-04-03
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
20
2026-04-03
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
10
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
8
2026-04-02
info@zinorm.de
+49 (0) 4102 677 12 0
HTF Inc
Frederick MD USA
6
2026-03-12
sales@htfinc.com
1.800.466.1940
Dean Lewis Associates
Hayward CA
4
2026-03-30
sales@deanlewisassociates.com
510-785-9650
Steeves Agencies Inc
Winnipeg MB CANADA
3
2026-03-25
sales@steeves.ca
204.474.1239
TCH Sales Incorporated
Toronto ON Canada
1
2026-03-30
info@tchweb.com
1.416.299.0089
AIS INDUSTRIAL COMPONENTS
HK
1
2026-04-02
czxia@hkais.com
86.0755.83747600
Marek Industrial, a.s.
Brno CZ
1
2026-03-31
info@marek.eu
+420 541 420 811