The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
62-70-31
Compression Latch, Lift & Turn, Small Size, Flush Style, No Restriction, Non-Locking, Zinc Alloy, Chrome Plated, Polished
Specifications
Material
Zinc Alloy
Finish
Chrome Plated
Color/Appearance
Polished
Access Restriction
No Restriction
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
3.00
Grip - Minimum (mm)
16.50
Grip - Maximum (mm)
22.50
Grip - Minimum (Cam Reversed) (mm)
22.50
Grip - Maximum (Cam Reversed) (mm)
28.50
Profile
Flush
Size Series
Small Size
Class
62 - Lift & Turn Compression Latches
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
467
2024-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
70
2024-10-30
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
50
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
15
2024-11-11
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB Canada
10
2024-10-30
info@steeves.ca
1.204.474.1239
AIS INDUSTRIAL COMPONENTS
HK
8
2024-11-07
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co., Ltd
Beijing
1
2024-10-25
info@intechbj.com
86-010-83833828