62-43-351-2
Compression Latch, Lift & Turn, Medium Size, Flush Style, Tool Locking, Phillips Recess, Zinc Alloy, Powder Coat, Black
Material | Zinc Alloy |
---|---|
Finish | Powder Coat |
Color/Appearance | Black |
Access Restriction | Tool |
Head Style | Phillips Recess |
Min. Outer Panel Thickness (mm) | 0.00 |
Max Outer Panel Thickness (mm) | 6.00 |
Grip - Minimum (mm) | 26.00 |
Grip - Maximum (mm) | 36.00 |
Grip - Minimum (Cam Reversed) (mm) | 36.00 |
Grip - Maximum (Cam Reversed) (mm) | 46.00 |
Profile | Flush |
Size Series | Medium Size |
Class | 62 - Lift & Turn Compression Latches |
Enhance a variety of enclosure designs with quick and easy access by using the multiple advantages of these practical, stylish latches. They provide precise pull-up compression without rubbing or wear on the pawl, and are available in a variety of finishes to complement virtually any installation
Write Your Own Review