The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M3 X 0.5, Flare-in, Phillips/Slot Combination, Knurled Bright Knob
52-39-11-4
Captive Screw, M3 X 0.5, Flare-in, Phillips/Slot Combination, Knurled Bright Knob
Specifications
Material
Steel
Color/Appearance
Bright
Knob Style
Knurled
Thread or Hole Type
M3 X 0.5
Head Style
Phillips/Slot Combination
Installation
Flare-in
Recess Size
Phillips #2/Slot Combination
Series
Miniature
Min. Outer Panel Thickness (mm)
0.80
Fastened Screw Projection (mm)
5.30
Unfastened Screw Projection (mm)
0.80
Packaging
Bulk Packaged
Class
52 - Miniature Captive Screws
Captive fastening in tight spaces is no problem with the reduced footprint of these Miniature Series captive screws. Combination tool-head recesses and knurled screw options provide lots of versatility for fastening/unfastening by hand or with tools.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
968
2025-12-09
info@global-dtech.com
+34 91 661 20 79
HTF Inc
Frederick MD USA
577
2025-11-20
sales@htfinc.com
1.800.466.1940
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
290
2025-12-08
sales@aerospacesw.com
623.582.2779
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
194
2025-12-11
info@zinorm.de
+49 (0) 4102 677 12 0
Dean Lewis Associates
Hayward CA
177
2025-12-04
sales@deanlewisassociates.com
510-785-9650
AIS INDUSTRIAL COMPONENTS
HK
113
2025-12-04
czxia@hkais.com
86.0755.83747600
Bisco Industries
Glendale Heights IL USA
50
2025-12-10
info@biscoind.com
1.800.323.1232
Hardware Specialty Co
Marlboro MA USA
5
2025-12-08
info@hardwarespecialty.com
1.508.481.8622