The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
48-10-401-10
Compression Latch, Self-Adjusting, Small Size, No Restriction, Knob, 1.5-4.8mm Panel, 2.4-9.5mm Grip, Zinc Alloy, Chemical Protective Film, Silver
Specifications
Material
Zinc Alloy
Finish
Chemical Protective Film
Access Restriction
No Restriction
Head Style
Knob Style
Min. Outer Panel Thickness (mm)
0.00
Max Outer Panel Thickness (mm)
4.80
Grip - Minimum (mm)
2.40
Grip - Maximum (mm)
9.50
Rotation
Type A - Turn Clockwise to Latch
Size Series
Small Size
Pullup
7.10
Class
16/27/48 - Single-Hole Mount Self-Adjusting Compression Latches
Provide firm compressive action to reduce panel vibration and noise, with these unobtrusive, compact latch designs. Multiple actuation styles offer choice of hand-actuated convenience or tool-actuated restricted-access security, with just a fraction of a turn
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
82
2026-04-01
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
51
2026-04-03
info@biscoind.com
1.800.323.1232
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
29
2026-03-23
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
12
2026-04-01
mw@mwfasteners.com
1.514.955.7781
Hardware Specialty Co
Marlboro MA USA
7
2026-03-30
info@hardwarespecialty.com
1.508.481.8622
TCH Sales Incorporated
Toronto ON Canada
7
2026-03-30
info@tchweb.com
1.416.299.0089
Monroe Above Board Electronics
Garland TX USA
7
2026-03-09
abesales@askmonroe.com
1.800.453.1692
Nappco Fastener Company
Houston, TX USA
1
2026-04-02
southcoh@nappco.com
1.800.580.2521