The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Captive Screw, M4 X 0.7, Press-in, Phillips Recess, Knurled Bright Knob
47-93-321-20
Captive Screw, M4 X 0.7, Press-in, Phillips Recess, Knurled Bright Knob
Specifications
Material
Stainless Steel
Color/Appearance
Bright
Knob Style
Knurled
Knob Material
Aluminum Alloy
Thread or Hole Type
M4 X 0.7
Head Style
Phillips Recess
Installation
Press-in
Recess Size
Phillips Recess #2
Series
Styled Knob
Min. Outer Panel Thickness (mm)
0.90
Fastened Screw Projection (mm)
10.30
Unfastened Screw Projection (mm)
5.40
Class
47/4C - Captive Screws
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
14681
2024-11-11
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
196
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
Zygology Ltd
Oxford UK
180
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
55
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Bisco Industries
Glendale Heights IL USA
50
2024-11-13
info@biscoind.com
1.800.323.1232
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Marek Industrial, a.s.
Brno CZ
24
2024-11-06
info@marek.eu
+420 541 420 811
Handy FIX
Warsaw Poland
3
2024-10-21
info@handy-fix.com.pl
0048221277890