The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flexible Draw Latch, 100 Series, Stainless Steel Hardware, R style keeper
37-20-101-20
Flexible Draw Latch, 100 Series, Stainless Steel Hardware, R style keeper
Specifications
Material
Rubber, Stainless Steel
Finish
Natural
Access Restriction
No Restriction
Mounting Style
Front Mount
Series
100 Series
Keeper Style
R
Operation
Pull
Latch Assembled
Yes
Class
37 - Flexible Handle Latches
The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Allegis Corporation
Minneapolis MN USA / ON CANADA
378
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
Bisco Industries
Glendale Heights IL USA
221
2024-06-12
info@biscoind.com
1.800.323.1232
Austin Hardware & Supply, Inc.
Kansas City MO USA
147
2024-06-12
sales@austinhardware.com
800-821-3520
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
32
2024-06-11
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
20
2024-06-11
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
17
2024-05-24
info@zinorm.de
+49 (0) 4102 677 12 0
Clancey Company
Overland Park KS USA
9
2024-05-21
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
9
2024-06-10
info@hardwarespecialty.com
1.508.481.8622
HI-TECH FASTENERS
FREDERICK MD USA
8
2024-06-11
sales@htfinc.com
1.800.466.1940
Biotek Ltd.
Budapest, Hungary, www.biotek.hu/en
6
2024-05-27
info@biotek.hu
+36-1-434-29-00