The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Screw Retainer, Small Size, Nylon, Black
09-49-102-42
Fast Lead Screw Retainer, Small Size, Nylon, Black
Specifications
Material
Nylon
Size Series
Small Size 09
Type
Retainer
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Clancey Company
Overland Park KS USA
19500
2024-06-12
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
8267
2024-06-12
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
7696
2024-06-11
sales@dbroberts.com
1.800.773.5388
Allegis Corporation
Minneapolis MN USA / ON CANADA
3924
2024-06-07
salesmidwest@allegiscorp.com
1-866-378-7550
Assembly Fasteners Inc.
Apopka FL USA
3350
2024-06-11
sales@tropicfast.com
1-800-488-4777
Nappco Fastener Company
Houston, TX USA
2500
2024-06-03
southcoh@nappco.com
1.800.580.2521
All-West Components & Fasteners
AUBURN WA USA
2213
2024-05-31
southco@all-west.com
1.206.762.1875
Appian Fasteners
Belfast Northern Ireland UK
1400
2024-06-03
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
496
2024-06-07
sales@rhf.co.uk
+44 (0) 1614296066
Dean Lewis Associates
Hayward CA
139
2024-06-12
sales@deanlewisassociates.com
510-785-9650
HI-TECH FASTENERS
FREDERICK MD USA
130
2024-06-11
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
58
2024-06-11
Sales@ecph.com
1.800.442.3274
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
50
2024-06-11
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
50
2024-05-28
abesales@askmonroe.com
1.800.453.1692
Marek Industrial, a.s.
Brno CZ
42
2024-06-06
info@marek.eu
+420 541 420 811