The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Fast Lead Receptacle, Small Size, Clip-on, Stainless Steel, Passivated
09-43-101-24
Fast Lead Receptacle, Small Size, Clip-on, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Receptacle Style
Clip-on
Size Series
Small Size 09
Type
Receptacle
Class
09/12/17 - Fast Lead Captive Screws
Get the functionality of a "quicker" screw fastening solution and the ease of more forgiving alignment, for frequently accessed applications. These fasteners use a modified Acme thread to combine quick and easy engagement like a quarter-turn fastener provides, with the tightening power and grip of a captive screw.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
17930
2024-11-11
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
8495
2024-11-13
info@biscoind.com
1.800.323.1232
Marek Industrial, a.s.
Brno CZ
519
2024-11-06
info@marek.eu
+420 541 420 811
Appian Fasteners
Belfast Northern Ireland UK
82
2024-11-12
sales@appianfasteners.com
+44 (0) 2890 301 979
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
65
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Handy FIX
Warsaw Poland
29
2024-10-21
info@handy-fix.com.pl
0048221277890
Assembly Fasteners Inc.
Apopka FL USA
28
2024-11-11
sales@tropicfast.com
1-800-488-4777
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
19
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0
Monroe Above Board Electronics
Garland TX USA
17
2024-11-07
abesales@askmonroe.com
1.800.453.1692
EVAN FASTENING SYSTEMS SHANGHAI CO LTD
SHANGHAI CHINA
10
2024-11-06
INFO@EVAN.COM.CN
86-21-68221637
M.W. Fasteners
Montreal QC Canada
7
2024-11-03
mw@mwfasteners.com
1.514.955.7781