The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, Black
02-10-202-10
Magnetic Latch, Snap-In- Rectangular hole, 52 N (11.8 lbs.) Rated Load, Large Size, Black
Specifications
Material
Plastic
Material Grade
Polypropylene
Color/Appearance
Black
Thread or Hole Type
Rectangular hole
Installation
Snap-in
Operation
Magnetic
Rated Load
52 N (11.8 lbs.)
Size Series
Large Size
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
6184
2024-11-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
1743
2024-11-14
info@biscoind.com
1.800.323.1232
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
1554
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
Zygology Ltd
Oxford UK
426
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Allegis Corporation
Minneapolis MN USA / ON CANADA
310
2024-11-05
salesmidwest@allegiscorp.com
1-866-378-7550
Dean Lewis Associates
Hayward CA
295
2024-11-13
sales@deanlewisassociates.com
510-785-9650
HI-TECH FASTENERS
FREDERICK MD USA
145
2024-11-14
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
50
2024-11-14
Sales@ecph.com
1.800.442.3274
Monroe Above Board Electronics
Garland TX USA
21
2024-11-07
abesales@askmonroe.com
1.800.453.1692
Clancey Company
Overland Park KS USA
20
2024-10-29
info@clancey.com
1.800.747.7405
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
7
2024-11-14
info@zinorm.de
+49 (0) 4102 677 12 0
AIS INDUSTRIAL COMPONENTS
HK
5
2024-11-07
czxia@hkais.com
86.0755.83747600
Assembly Fasteners Inc.
Apopka FL USA
2
2024-11-14
sales@tropicfast.com
1-800-488-4777