New Battery-Operated Bluetooth® Controller Enables Truly Mobile, Plug-and-Play Access
Power limitations, tight spaces, and complex security setups have traditionally made Bluetooth® access hardware difficult to implement—especially in mobile, retrofit, or remote environments. Southco’s new Battery-Operated Single Output Bluetooth® Controller eliminates these barriers with a fully self-contained, plug-and-play solution that delivers long battery life, simplified installation, and secure mobile access.
Powerful Performance from Just Four AA Batteries
Powered by only four AA batteries, the controller delivers over two years of operation when driving a 12VDC latch, dramatically reducing maintenance compared to typical battery-powered systems. Its high-efficiency internal buck/boost technology ensures optimal power delivery while using fewer batteries than conventional approaches.
Redundant Power for Critical Access
When batteries eventually require replacement, Southco has designed built-in redundancy to avoid downtime. A power override port—compatible today with a 9V battery and adaptable for future power inputs—provides temporary power so users can unlock the enclosure, replace batteries, and restore full operation quickly.
Smart Monitoring Through the Keypanion® App
Battery health is continuously monitored through Southco’s Keypanion® App, which alerts users well before battery replacement is needed, reducing the likelihood of emergency access situations.
For Original Equipment Manufacturers building their own mobile apps, Southco also offers a Software Development Kit (SDK), enabling seamless integration between the controller and customers’ existing digital ecosystems.
Designed for Real-World Enclosures
A removable battery pod allows fast, frustration-free battery changes—especially valuable in tight, hard-to-reach installations. Users can slide out the cartridge, load all batteries at once, and reinsert it without navigating cramped enclosure spaces.
The controller also features true plug-and-play installation. Simply insert the four AA batteries, plug in the latch, and the system is ready to operate—no wire splicing, no external power, and no additional electronics required.
Mobile Access Without Security Infrastructure
With the Keypanion® App, users can activate, manage, and share access directly from a mobile device. There is no server setup, no IT overhead, and no wiring required. Permissions can be granted or revoked instantly, replacing physical keys with secure digital control.
New Possibilities for Remote and Unpowered Applications
This combination of self-contained power, Bluetooth® connectivity, and mobile access expands what designers can do in environments once considered too challenging for electronic access. Ideal applications include:
- Remote and public installations without external power
- Retrofit upgrades for existing unpowered enclosures
- Critical infrastructure such as fiber optic boxes requiring secure, monitored access
By eliminating the need for solar panels, power drops, or complex security systems, Southco’s Battery-Operated Bluetooth® Controller reduces material costs and gives OEMs far greater design freedom.
A Flexible, Future-Ready Solution
Beyond immediate use cases, the power override port helps engineers address mechanical override considerations by providing a reliable method to restore power and gain entry when traditional power sources fail—a major benefit noted by early customer feedback.
The Battery-Operated Single Output Bluetooth® Controller provides a strong foundation for the next generation of remote access solutions, delivering convenience, efficiency, and security in one streamlined device.
For more information, please visit www.southco.com or email Southco’s 24/7 customer service team at info@southco.com.