Southco Resource Center

We hope you find something interesting to read, watch and share.

Non-Locking Actuators for Heavy Duty Applications

December 11 2019
Non-Locking Actuators for Heavy Duty Applications

Southco_nonlocking AC30-AC40 actuatorsSouthco has recently launched non-locking versions of its AC-30 and AC-40 Actuator styles that provide quick, reliable actuation in heavy duty applications. Constructed of high-strength, corrosion-resistant materials, non-locking AC-30 and AC-40 Actuators are ideal for rugged outdoor environments and interior applications.

The AC-30 features push button actuation and simple installation for limited space applications, while the AC-40 features a large integrated handle and push button for easy actuation with a gloved hand. Both AC-30 and AC-40 Actuators are available in locking and non-locking versions and provide direct, single or multi-point actuation.

Southco’s AC-30 and AC-40 Actuators are ideal for heavy duty, exterior applications where robust operation is required, such as Off-Highway, Transportation and Marine. Available with push button actuation and with or without an integrated handle, these actuators provide quick actuation of a latch indoors and out.

When combined with Southco R4 Rotary Latches and AC Cables, AC Actuators create a complete Rotary Latching System that provides secure, reliable remote latching for interior and exterior applications.

To learn more about our Rotary Latching solutions, please download our Rotary Latching Solutions Guide.

See Related Resources