MP - Novibra Panel Latches

Choose push-to-close, twist-to-open convenience in an elegant design that actually enhances performance. An anti-vibration feature keeps enclosures quiet, despite normal vibrations. This highly designed latch is offered in two different mechanisms, and multiple finishes, for door and for drawer applications.

MP - Novibra Panel Latches

The sturdy design and construction of this stylish latch provides both aesthetic and functional benefits for vibration-susceptible applications. A secondary slide mechanism applies spring tension to dampen the effects of vibration.

  • Type 1 mechanism designed for drawer applications
  • Type 2 mechanism designed for door applications
  • Rear-fastening design leaves front of latch and panel free of mounting hardware
  • Tab on back of latch permits actuation from inside of enclosure
  • Rear-mounting keeper provides screw-activated grip adjustment
  • Cup and handle available in any combination of black, white, chrome, diamond brass, and satin finishes
  • Additional colors and custom color-matching available on request
  • Fits panel thicknesses from 3 mm (.118") to 22.5 mm (.875")
  • Accommodates grip dimensions from 23 mm (.875") to 33 mm (1.313")

To search for a product certifications by part number, click here:

Product Certifications

Part number search

-   Use the filters to find the right part number for your project

You are viewing MP - Novibra Panel Latches

View as Grid List

40 Items

Set Descending Direction
  1. No more items to load
a76be8e998c8548a026a6ab15e9c6972329c99c68c376f4e8f68c8812639a69f 3.133.100.195
please type in at least 2 letters...
Loading...