PT - Tubular Key Cam Lock
Use the enhanced security of these affordable tubular-key cam locks to upgrade cam lock performance in a broad range of enclosure applications. Multiple housing and cam dimension options satisfy a wide variety of enclosure configurations, and the chrome-plated die-cast housings provide an attractive, durable face for any installation.

A 7-pin tumbler lock design in a die-cast zinc housing enhances keylocking security. Multiple component options, ordered separately, accommodate a wide range of dimensions.
- Tubular-key design enhances security, by offering more keycode options and making it more difficult to pick locks or duplicate keys
- Suitable for sliding and swinging door applications when matched with the appropriate cams
- Available in clockwise and counterclockwise rotation for left- and right-hand doors
- Easy to install using the same single-hole panel prep as other Southco cam locks
- Standard cam styles available for swinging doors, hooked cam styles available for sliding and swinging doors
- 50 standard keycode options, with thousands of potential custom keycode configurations
- Can be designated with option of key removal in the locked position only, or key removal in both the locked and unlocked positions
- Available in five housing lengths
- Maximum static load on cam is 180 N (40 lbf)
- Fits door thicknesses from 5.1 mm (.20") to 28.9 mm (1.14")
- Multiple combinations of latch housings and cam styles accommodate 25 distinct grip dimensions (the distance from the front of the door panel to the front of the cam) ranging from 6.4 mm (.250") to 42.8 mm 1.687
To search for a product certifications by part number, click here:
Product CertificationsPart number search
- Use the filters to find the right part number for your projectYou are viewing PT - Tubular Key Cam Lock
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
- No more items to load