The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Flush Pull, 2.1 - 2.5 mm (.085 - .100 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
P2-54-1
Flush Pull, 2.1 - 2.5 mm (.085 - .100 in) Door thickness, Snap-In, UL94-V0, ABS Plastic, Black
Specifications
Material
ABS Plastic
Color/Appearance
Black
Access Restriction
No Restriction
Installation
Snap-in
Min. Outer Panel Thickness (mm)
2.10
Max Outer Panel Thickness (mm)
2.50
Size Series
Large Size
UL List
UL94-V0
Class
P2 - Flush Pull Lockable and Nonlockable Versions
The flush design of the P2 Flush Pull minimizes protrusion on the face of a door or panel, while an offset recess provides sufficient grip space for simple panel lifting and removal. The P2 Flush Pull features single-hole panel preparation and built-in tabs that snap into position behind the panel to hold the pull in place without added tools, reducing installation time and effort.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1514
2024-04-25
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
771
2024-04-25
sales@dbroberts.com
1.800.773.5388
Monroe Above Board Electronics
Garland TX USA
500
2024-04-25
abesales@askmonroe.com
1.800.453.1692
HI-TECH FASTENERS
FREDERICK MD USA
171
2024-04-25
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
75
2024-04-22
info@hardwarespecialty.com
1.508.481.8622
Intech Holdings Limited
Beijing
47
2024-04-22
info@intechbj.com
86-010-83833828
Marek Industrial, a.s.
Brno CZ
45
2024-04-05
info@marek.eu
+420 541 420 811
Zygology Ltd
Oxford UK
21
2024-04-23
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2024-04-25
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2024-04-16
info@global-dtech.com
+34 91 661 20 79
Handy FIX
Warsaw Poland
3
2024-04-15
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0