SC-53-1000-10

Self Contained Electronic Locking System, Electronic Access - Key Pad, Vertical, Knob Up, Tall Mounting Bracket, PC/ABS Plastic, Black Housing

Request a Quote
Specifications
Color/Appearance Black
Access Restriction Electronic Access - Key Pad
Southco Logo Included Yes
Class SC - Self-Contained Electronic Locking System
Mounting Cup Type Tall
Orientation Vertical, Knob Up

Southco’s SC Self-Contained Electronic Locking System combines an access control device, electronic lock, electrical override and power supply into a single unit. This AA battery-operated system is available with keypad or RFID access and features a stylish ergonomic design and drop in assembly. The system provides full electronic locking functionality for a variety of applications, simplifying the upgrade from mechanical to electronic access.

Write Your Own Review
You're reviewing:Self Contained Electronic Locking System, Electronic Access - Key Pad, Vertical, Knob Up, Tall Mounting Bracket, PC/ABS Plastic, Black Housing

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.