N2-2-300-01-20

Compression Latch, Lift & Turn, Standard cup, No Restriction, Non-locking, Stainless Steel, Polished, Bright

Request a Quote
Specifications
Material Stainless Steel
Finish Polished
Color/Appearance Bright
Access Restriction No Restriction
Min. Outer Panel Thickness (mm) 1.50
Max Outer Panel Thickness (mm) 12.70
Profile Flush
Size Series Standard Cup
Class N2 - Heavy Duty Lift & Turn Compression Latches

Durable construction, simple mechanical action, and consistent pull-up compression provide snug closure for heavy-duty applications in off-highway equipment or industrial equipment. The T-handle provides an ample handhold for end users wearing bulky work gloves, yet folds down for minimal protrusion.A stainless steel version delivers corrosion resistance for harsh environments and higher loads

Write Your Own Review
You're reviewing:Compression Latch, Lift & Turn, Standard cup, No Restriction, Non-locking, Stainless Steel, Polished, Bright

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.