37 - Flexible Handle Latches

The 37 Flexible Handle Latch series feature industrial duty design and flexible body, accommodating misalignment of irregular panels, while providing substantial clamping force. The flexible stretch-and-latch design and generous handgrip area make 37 latches easy to engage in field conditions, even with gloved hands

37 - Flexible Handle Latches

Flexible, black EPDM rubber handles absorb and reduce vibration, and provide the flexibility to ensure tight latch grip despite variations in alignment and tolerance.

  • Flexible latch bodies hold panels tight, under vibration and shock
  • Simple, intuitive pull to latch operation
  • Corrosion and UV resistant materials suitable for outdoor use
  • Soft latch bodies prevent damage to painted or polished surfaces
  • Choice of five latch body sizes, and two handle styles
  • Various size and mounting options allow strength and size to be matched to application need
  • Choice of steel and stainless steel mounting brackets and keepers

Part number search

-   Use the filters to find the right part number for your project

You are viewing 37 - Flexible Handle Latches

View as Grid List

29 Items

Set Descending Direction
per page