C6-27
Positioning Hinge, 150°, Stainless Steel Detent Tube, Acetal Copolymer Hinge Leaves, Black
Material | Acetal Copolymer |
---|---|
Finish | Natural |
Color/Appearance | Black |
Forward Torque (Nm) | 0.70 |
Reverse Torque (Nm) | 0.70 |
Installation | Rivet / Screw |
Series | Detent |
Tube Material | Stainless Steel |
Detented Open Angle | 150° |
Class | C6/G6 - Detent Hinges |
Southco’s Detent Hinges offer multiple design advantages for door positioning applications, including multiple detents, corrosion-resistant construction and a clean, streamlined appearance that complements industrial design. All models provide proven strength and cycle life, and offer a 180° range of motion for easy access to enclosures for servicing or maintaining equipment.
Write Your Own Review