The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Over-center Draw Latch Small Size, Concealed Keeper (button style), Stainless Steel, Passivated
97-37-105-24
Over-center Draw Latch Small Size, Concealed Keeper (button style), Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Natural
Keeper Style
Concealed Keeper (button style)
Size Series
Small Size, 30 Series
Type
Keeper
Class
97 - Over-Center Series Latches
Lever-actuated operation creates over-center action, and the simple, attractive design of this latch incorporates natural tension right into the curved latch-spring mechanism, to prevent accidental opening. Multiple sizes, finishes, keeper designs, and other options satisfy a variety of application requirements
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2221
2024-04-17
sales@dbroberts.com
1.800.773.5388
HI-TECH FASTENERS
FREDERICK MD USA
422
2024-04-17
sales@htfinc.com
1.800.466.1940
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
232
2024-04-16
info@global-dtech.com
+34 91 661 20 79
M.W. Fasteners
Montreal QC Canada
93
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Bisco Industries
Glendale Heights IL USA
92
2024-04-19
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
74
2024-03-25
sales@zygology.com
+44 (0)1844 266020
All-West Components & Fasteners
AUBURN WA USA
70
2024-04-19
southco@all-west.com
1.206.762.1875
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
25
2024-04-17
Sales@ecph.com
1.800.442.3274
Dean Lewis Associates
Hayward CA
19
2024-04-16
sales@deanlewisassociates.com
510-785-9650
Clancey Company
Overland Park KS USA
10
2024-04-17
info@clancey.com
1.800.747.7405
Nappco Fastener Company
Houston, TX USA
8
2024-04-01
southcoh@nappco.com
1.800.580.2521
Marek Industrial, a.s.
Brno CZ
4
2024-04-05
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
3
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0