92-11-511
Cam Latch T-Handle, Turn Clockwise to Latch / Lock, Short Cam, Zinc Alloy, Powder Coat, Black
Finish | Powder Coat |
---|---|
Color/Appearance | Black |
Pawl Style | Short |
Access Restriction | No Restriction |
Sealed | No |
Grip - Minimum (mm) | 16.00 |
Grip - Maximum (mm) | 19.00 |
Operation | Turn Clockwise to Latch / Lock |
Handle Style | T-Handle |
Compliance Specification | UL FTTA2 / FTTA8 Type 1, UL FTTA2 / FTTA8 Type 2, UL FTTA2 / FTTA8 Type 3, UL FTTA2 / FTTA8 Type 3R, UL FTTA2 / FTTA8 Type 3RX, UL FTTA2 / FTTA8 Type 3X, UL FTTA2 / FTTA8 Type 4, UL FTTA2 / FTTA8 Type 4X, UL FTTA2 / FTTA8 Type 5 |
Class | 92 - T & L-Handle Style Cam Latches |
The high-end designs of these contoured handles combine both aesthetics and ergonomics in one, and provide an ample handhold for easy actuation. A quick quarter-turn action is all it takes to engage or disengage cam from the frame. Extended shaft lengths permit more than 1" of grip adjustment per specific latch model.
Write Your Own Review