57-20-402-50

Compression Latch, Self-Adjusting, Knob Style, Weld Installation, Smooth Spring, Steel, Copper plated

Request a Quote
Specifications
Material Steel
Finish Copper plated
Color/Appearance Black
Access Restriction No Restriction
Head Style Knob Style
Installation Weld
Min. Outer Panel Thickness (mm) 0.00
Max Outer Panel Thickness (mm) 3.20
Grip - Minimum (mm) 1.20
Grip - Maximum (mm) 4.30
Profile Standard
Spring Smooth
Pullup 3.10
Class 57 - Spring Latch Series Self-Adjusting Compression Latches

Versatile, affordable, and forgiving, this extremely economical class of compression latches is Southco's easiest way to make panels fit just right with a quick fraction of a turn. Its cam action spring pawl accommodates wide variations in grip range, fit, and build tolerances

Write Your Own Review
You're reviewing:Compression Latch, Self-Adjusting, Knob Style, Weld Installation, Smooth Spring, Steel, Copper plated

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.