4C-TS-10-4T2-K012

Captive Screw, 10-32 Thread, Floating, TORX®/Slot Combination, Knurled Purple Knob

Request a Quote
Specifications
Material Steel
Finish Natural
Color/Appearance Purple
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type 10-32
Head Style TORX®/Slot Combination
Installation Floating
Recess Size T25 TORX®/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 0.80
Max Outer Panel Thickness (mm) 1.60
Packaging Bulk Packaged
Flange Length 4.00
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, 10-32 Thread, Floating, TORX®/Slot Combination, Knurled Purple Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.