4C-PS-M5-4T2-K013
Captive Screw, M5 X 0.8, Floating, Phillips/Slot Combination, Knurled Red Knob
Material | Steel |
---|---|
Finish | Natural |
Color/Appearance | Red |
Knob Style | Knurled |
Knob Material | Plastic |
Thread or Hole Type | M5 X 0.8 |
Head Style | Phillips/Slot Combination |
Installation | Floating |
Recess Size | Phillips #2/Slot Combination |
Series | Prism |
Min. Outer Panel Thickness (mm) | 0.80 |
Max Outer Panel Thickness (mm) | 0.90 |
Fastened Screw Projection (mm) | 10.50 |
Unfastened Screw Projection (mm) | 5.30 |
Packaging | Bulk Packaged |
Flange Length | 4.00 |
Class | 47/4C - Captive Screws |
Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.
Write Your Own Review