4C-PS-M5-1P0-K014

Captive Screw, M5 X 0.8, Press-in, Phillips/Slot Combination, Knurled Green Knob

Request a Quote
Specifications
Material Steel
Color/Appearance Green
Knob Style Knurled
Knob Material Plastic
Thread or Hole Type M5 X 0.8
Head Style Phillips/Slot Combination
Installation Press-in
Recess Size Phillips #2/Slot Combination
Series Prism
Min. Outer Panel Thickness (mm) 0.90
Fastened Screw Projection (mm) 5.60
Unfastened Screw Projection (mm) 0.40
Packaging Bulk Packaged
Class 47/4C - Captive Screws

Southco 47 Class captive screws (and the corresponding color-coded "Prism" 4C Class captive screws), offer hundreds of permutations of installation and tool-actuation styles for mounting doors, panels, and other hardware components in limited-space applications.

Write Your Own Review
You're reviewing:Captive Screw, M5 X 0.8, Press-in, Phillips/Slot Combination, Knurled Green Knob

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.