The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Magnetic Latch Striker, Adhesive Mount
02-16-301-11
Magnetic Latch Striker, Adhesive Mount
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Installation
Adhesive Mount
Class
02 - Magnetic Catch Latches
Gain a lot of flexibility in applications where you can use these magnetic fastening latches instead of mechanically actuated latches. They have no moving parts, are great for lightweight sheet metal doors and enclosures, tolerate misalignment, and can even be used with non-metallic enclosures by adding a steel strike plate
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
220
2024-04-18
info@biscoind.com
1.800.323.1232
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
197
2024-04-15
sales@aerospacesw.com
623.582.2779
Zygology Ltd
Oxford UK
76
2024-03-25
sales@zygology.com
+44 (0)1844 266020
Dean Lewis Associates
Hayward CA
51
2024-04-16
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
50
2024-04-01
mw@mwfasteners.com
1.514.955.7781
Handy FIX
Warsaw Poland
49
2024-04-15
info@handy-fix.com.pl
0048221277890
All-West Components & Fasteners
AUBURN WA USA
28
2024-04-05
southco@all-west.com
1.206.762.1875
Nappco Fastener Company
Houston, TX USA
20
2024-04-01
southcoh@nappco.com
1.800.580.2521
Clancey Company
Overland Park KS USA
14
2024-04-17
info@clancey.com
1.800.747.7405
TCH Sales Incorporated
Toronto ON Canada
10
2024-04-01
info@tchweb.com
1.416.299.0089
DB Roberts Co.
Wilmington MA USA
5
2024-04-17
sales@dbroberts.com
1.800.773.5388
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-04-17
info@zinorm.de
+49 (0) 4102 677 12 0
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2024-04-17
Sales@ecph.com
1.800.442.3274
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2024-04-16
info@global-dtech.com
+34 91 661 20 79