Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Number of parts found: 8
Filters In Use 
(click the X to remove)
No Filters Specified.
Narrow Your Results 
 

EA-B10-11-01
Color: Red
Material: Acetal Copolymer
Material: Stainless Steel
Southco Logo Included: Yes


EA-B10-11-07
Color: Black
Material: Acetal Copolymer
Material: Stainless Steel
Southco Logo Included: Yes


EA-B10-11-09
Color: Gray
Material: Acetal Copolymer
Material: Stainless Steel
Southco Logo Included: Yes


Electronic Key Controller Assembly
EA-B20-112
Material: ABS Plastic


Electronic Key Reader Assembly
EA-B30-117
Finish: Chrome Plated
Material: Plastic
Material: Steel


Complete Electronic Key System Kit
EA-B90


Optional Power Wire Harness
EA-W22-100
Length: 1000 mm (39.37 in)


Optional Power Wire Harness
EA-W22-200
Length: 2000 mm (78.74 in)