This black ABS body uses a two-piece design to provide ample gripping space with a clean, flush-mount panel presentation.
- Simple single-hole mounting –flush face slides through panel, cup attaches from back side with concealed self-tapping mounting screws
- Can be used for lifting, pulling, sliding or pushing doors or drawers
- Lifting load on pull transfers directly to panel edge
- Multiple models accommodates panels from 1 mm (.04") up to 6.3 mm (.25") thick
- Provides maximum working load of 1,300 N (300 lbs.) for lifting/pulling applications
- UL94-V0 version available
- Operating Temperature Range: -50ºC (-60ºF) to 60:ºC (140ºF)
- Electronic Enclosures
- Exhibits/Signs
- Food Equipment
- Furniture
- HVAC
- Industrial Enclosures
- Industrial Machinery, Machine Tools and Metal Cutting
- Lawn/Garden Equipment
- Medical
- Telecommunications
- Vending Machines
|
|
| Alternative Products |
|
|
|
|
|
| Complementary Products |
|
|
|
|
|
|
|