Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Marine Deck Hardware

DECK FILLS AND TANK VENTS
  • No key needed
  • Color coded graphics
  • Cap retention cable
  • Available with security key locking

M7 - Deck Fills and Tank VentsM7 - Deck Fills and Tank VentsM7 - Deck Fills and Tank VentsM7 - Deck Fills and Tank VentsM7 - Deck Fills and Tank VentsM7 - Deck Fills and Tank VentsM7 - Deck Fills and Tank Vents
THRU HULLS
  • Available both with thread and barb pipes
  • Available in both straight, 15, 35, & 90 degree angle design
  • Promotes a small visual footprint
  • Many styles available

M7 - Thru HullsM7 - Thru HullsM7 - Thru HullsM7 - Thru HullsM7 - Thru HullsM7 - Thru HullsM7 - Thru Hulls
DRAINS
  • Available both with thread and barb pipes
  • Flush profile allows for a complete water drainage
  • Heavy duty cast construction
  • Easy installation

M7 - DrainsM7 - DrainsM7 - DrainsM7 - Drains
CLEATS, CHOCKS, AND HAWSE PIPES
  • Available with several mounting options
  • Available in several styles to fit your application
  • Low profile appearance

M7 - Cleats, Chocks, and Hawse PipesM7 - Cleats, Chocks, and Hawse PipesM7 - Cleats, Chocks, and Hawse PipesM7 - Cleats, Chocks, and Hawse PipesM7 - Cleats, Chocks, and Hawse PipesM7 - Cleats, Chocks, and Hawse PipesM7 - Cleats, Chocks, and Hawse Pipes
EYES
  • Bow, Stern, Pad, & Strap Eyes
  • Allows for maximum strength and provides superior corrosion resistance
  • Narrow profile permits easy installation

M7 - EyesM7 - EyesM7 - EyesM7 - EyesM7 - EyesM7 - EyesM7 - Eyes
ROD HOLDERS
  • Concealed or exposed mounting hardware options
  • Liner cap and drain barb optional
  • Available in straight and angled design
  • Optional cap to prevent water entry

M7 - Rod HoldersM7 - Rod HoldersM7 - Rod HoldersM7 - Rod HoldersM7 - Rod HoldersM7 - Rod Holders
LIGHTING AND ELECTRICAL
  • Durable stainless steel
  • 2 miles visibility
  • 360 degree light
  • Available in different lengths

M7 - Lighting and ElectricalM7 - Lighting and ElectricalM7 - Lighting and ElectricalM7 - Lighting and ElectricalM7 - Lighting and Electrical
OTHER DECK HARDWARE FITTINGS
  • Stainless steel & nylon construction
  • Flush and surface mounted options
  • Round or square face plates

M7 - Other Deck Hardware FittingsM7 - Other Deck Hardware FittingsM7 - Other Deck Hardware FittingsM7 - Other Deck Hardware FittingsM7 - Other Deck Hardware FittingsM7 - Other Deck Hardware FittingsM7 - Other Deck Hardware Fittings