Southco - Connect. Create. Innovate.
Home About Us Contact Us
  My Account: Login
  Search:   
  
 
Language
Products
Need Application Help?
Application Requirements Guide
NEW Products
from Southco

Learn More

Lift & Turn Latches

62 - LIFT & TURN COMPRESSION LATCHES
  • Compressive action pulls door tight without rubbing action or wear on pawl or frame
  • Variety of pull-up dimensions suit specific requirements
  • Flush style fits into rectangular opening, flat against door, to eliminate protrusion in high-traffic areas, and to present a sleek, clean look
  • Handle style is easy to install with single hole mounting
  • Provide capability for two- and three-point latching
  • Includes models to satisfy NEMA 4 and IP-66 applications

62 - Lift & Turn Compression Latches62 - Lift & Turn Compression Latches62 - Lift & Turn Compression Latches62 - Lift & Turn Compression Latches62 - Lift & Turn Compression Latches
62 - LIGHT/MEDIUM-DUTY LIFT & TURN COMPRESSION LATCHES
  • Engineered plastic provides excellent strength, reduced weight in light- to medium duty applications
  • Cam can be rotated 360o and fitted for latching in any of four 90 o orientations to latch body
  • Provides a broad grip range – from 10.5 mm (.41") to 57.4 mm (2.25")
  • Provides 5 mm (.20") axial pull-up for snug panel closure
  • Lever closes flush with housing for clean front panel, locks with over-center action

62 - Light/Medium-Duty Lift & Turn Compression Latches
M1 - COMPRESSION LATCHES
  • Flush installation with no protruding hardware presents smooth, stylish
  • Easy installation with single round mounting hole
  • Concealed fasteners provide clean exterior appearance
  • Provides built-in compression for sealed applications
  • Meets NEMA 12 and IP-65 requirements
  • Smooth, intuitive operation

M1 - Compression Latches
M5 - D-HANDLE COMPRESSION LATCHES
  • Available with and without locking
  • Nylon or stainless housings
  • Red mark indicator for unlatched position
  • Offers 3mm (1/16”) compression

M5 - D-Handle Compression LatchesM5 - D-Handle Compression LatchesM5 - D-Handle Compression LatchesM5 - D-Handle Compression Latches
M5 - T-HANDLE COMPRESSION LATCHES
  • Hidden mounting hardware
  • Top or back mounting
  • Round or Square style
  • Spring loaded handle for anti-rattle operation
  • Available both with and without locking

M5 - T-Handle Compression LatchesM5 - T-Handle Compression LatchesM5 - T-Handle Compression LatchesM5 - T-Handle Compression Latches
N2 - HEAVY DUTY LIFT & TURN COMPRESSION LATCHES
  • Designed for heavier duty off-highway equipment and industrial applications
  • Substantial T-handle provides ample grip even for gloved hands, folds down when not in use
  • Available in locking and non-locking styles

N2 - Heavy Duty Lift & Turn Compression LatchesN2 - Heavy Duty Lift & Turn Compression LatchesN2 - Heavy Duty Lift & Turn Compression Latches