Energy Journey
Safeguarding The Renewable Energy Journey
At Southco, we combine our engineering and application experience to support the global creation of safe, secure, and reliable renewable energy solutions. As global leaders of Engineered Access Hardware, our consistent quality and constant innovation enable our green energy customers to change the world.
Energy JourneySelect each of the stages below to learn more
Renewable energy infrastructure used to collect energy may be remote or susceptible to harsh environments.
ROTARY
Consider latches designed for strength and concealed installation.Ideal for Security and Longevity in remote locations.
Discover MoreCOMPRESSION
Compression latches provide optimum panel fixture and sealing to ensure vibration resistance, optimum sealing and performance in extreme weathers relating to nacelle panels.
Discover MoreGASKET
Gaskets provide environmental sealing in harsh environemnts. Multiple configuration options provide optimum compression characteristics, seal out dust and moisture and minimise rattle.
Discover MoreCOUNTERBALANCE Hinges
Counterbalance Hinges allow effortless lifting and positioning of heavy access hatches.
Discover MoreEnergy storage systems are critical to the energy journey.They should be secure, well-sealed,
and safe to maintain, whatever their size or environment.
SWING HANDLE
Consider multipoint systems; swing handles, rods, and gaskets, for maximum security and compression on larger doors, designed to contain fire and explosions related to main door access.
Discover MoreRODS
Rods offer increased strength when controlling multiple latching points from a single point of operation. Maximising secuirty and strength whilst eliminating pry points, flexing and rattle.
Discover MoreGASKETS
Gaskets provide environmental sealing in harsh environemnts. Multiple configuration options provide optimum compression characteristics, seal out dust and moisture and minimise rattle.
Discover MoreHINGES
Removable hinges enable the quick removal of enclosure panels to support efficient maintenance. High strength hinges support heavy loads and materials to contain fireand explosion are available to ensure a completely safe user experience.
Discover MoreElectric vehicle (EV) charging units can be situated in busy or built-up areas and are used frequently.
Application safety, security and durability is paramount.
SWINGHANDLES & MULTIPOINT SYSTEMS
Durable swing handles benefit larger units with security requirements. Premium design options also help to meet aesthetic needs.
Discover MoreHINGES
Consider removable hinges to allow the quick and easy removal of enclosure panels for efficient maintenance
Discover MoreCOMPRESSION
Compression latches provide optimum panel fixture and sealing to ensure vibration resistance, optimum sealing and performance in extreme weathers relating to nacelle panels.
Discover MoreGASKETS
Gaskets provide environmental sealing in harsh environments. Multiple configuration options provide optimum compression characteristics, seal out dust and moisture and minimise rattle.
Discover MoreNext generation heat pumps are essential to the efficient use of energy, both domestically and in industry.
Applications should be reliable, safe, and discreet.
QUICK ACCESS FASTENERS
External panels can also be secured with quarter turn fasteners or lead screws. These are easy to maintain and designed to help reduce noise and vibration.
Discover MoreHINGES
Consider hinges with added torque for positioning control. This will ensure a safer and more ergonomic experience when lifting control panels.
Discover MorePUSH TO CLOSE
Concealed latches provide optimum panel fixture on domestic applications. They are internally mounted for sleek aesthetics and cost effective for production at scale.
Discover MoreCAM Latches
Cost effective and easy to install, cam latches provide a simple yet reliable latching solution, offering adjustable grip options and water and dust tight varieties.
Discover MoreWhy not upgrade to one of our Electronic Access capable latches for easy, wireless access control
discover moreSolving your Design Needs
Solving your Design Needs
When designing critical infrastructure, access hardware is a crucial consideration.
Products chosen to secure doors, seal panels, and position access points can influence the overall performance, security, and usability of an application. These needs are met with a wide variety of mechanical and electronic hardware solutions designed for all size applications and environments, tested and proven in industries around the world.
Want to learn more about how Southco can enhance your application?
Request More InformationWant More For Your Renewable Application?
TOTAL ENCLOSURE SOLUTIONS PACKAGE
New and affordable enclosure hardware solutions all from one supplier
SIMPLE WIRELESS ACCESS CONTROL FROM YOUR PHONE
The Keypanion™ app works with Southco latches to enable easy wireless access and the removal of physical keys.